
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388203754 |
Dimensions
Product Depth US | 6.5 in | ||
Product Height US | 3.25 in | ||
Product Volume US | 0.102 cu ft | ||
Product Width US | 8.313 in | ||
Product Weight US | 0.731 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Whats the load capacity of this dropout #A-DO-24-S6? would it handle 30-500MCM cables stacked and dropping vertically ?
Cablofil's DO dropout has never been load tested. I recommend sending an email to Cablofil tech support at technical.support-CAB@legrand.us for their review. Provide the support span, 50-60 lb/ft cable load and vertical drop dimension.
Date published: 2025-02-17
Bazaarvoice SAP Hybris Integration Version 2.8.1