text.skipToContent text.skipToNavigation

CCT4-021027 SS6 Cable Cleat 4C

CCT4-021027 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable cleats provide a more robust and secure method to safely fasten cable to cable tray rungs than cable ties.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For quad formation applications
  • Heavy duty 316L stainless steel construction
  • Short circuit rating of 152kA peak fault
  • Third party certification to IEC 61914
  • Securely clamps around 1" rungs for maximum strength, fasteners included
  • Liners are classified as low smoke & fume, zero halogen and phosphorus-free
  • Bolt collar provides positive stop to avoid over tightening
  • Operating temperature -60°C to +60°C
  • Protects against damage to cables and ladder tray in the event of a short circuit

Specifications

General Info
Product Line Cablofil
Finish AT
UPC Number 800388536975
Country Of Origin United Kingdom
Type Accessories
Dimensions
Product Width US 2.87 in
Product Weight US 1.107 lb
Product Volume US 0.022 cu ft
Product Depth US 2.28 in
Product Height US 5.75 in
Technical Information
Maximum Cable Range 1.06 in
Minimum Cable Range 0.83 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;