Flat Cover Connectors Strap-Style
6G2O-1423-24-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
4.5 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Connector Cover | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388527690 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 6.75 in | ||
| Product Volume US | 0.179 cu ft | ||
| Product Width US | 30.5 in | ||
| Product Weight US | 0.001 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD11BK | radiant Collection
Sleek and easy-to-install, combines two 15A single pole switches.
$19.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873W100 | radiant Collection
More color options available. High-impact resistant thermoplastic construction and smooth paddle action.
