Flat Cover Connectors Strap-Style
6G2O-1423-12-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
4.5 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Connector Cover | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388533547 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 6.75 in | ||
| Product Volume US | 0.108 cu ft | ||
| Product Width US | 18.5 in | ||
| Product Weight US | 0.001 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FB1TRDRN | Pass and Seymour
Tamper-Resistant Floor Box Assembly - 1-Gang for Wood Sub-Floors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT100PG | Cablofil
4'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS3100R4WL | Pass and Seymour
100A Pin & Sleeve Watertight Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C80AM137S5EEM0001M | Ortronics
4 Duplex LC/PC To acclAIM/PC, 50/125 OM4 Multimode, ONFP Plenum, 8 Fiber, Distribution Harness Cable, Aqua
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BZ-50 | Wattstopper
Provides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRNICC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT500PG | Cablofil
20'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK30 | Wiremold
Wiremold 30-Inch Flat Screen TV Cord Cover Kit- Wall Mount TV Cable Concealer, CMK30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AJCC | Ortronics
ANTIOXIDANT JOINT COMPOUND
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-0369-18 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3864 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LBP2 | Wiremold
Aluminum housing and side plates, with a steel base and divider. Accommodates a variety of power outlets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6G-FWPS-30-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCV-A-90HB24-04 | Cablofil
PW aluminum cable channel provides superior support for small cable quantities over longer spans in industrial facilities
