LD-7400-2012-09 FG HORZ TEE 12''R 09''W
LD-7400-2012-09
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
UPC Number | 800388529670 | ||
Country Of Origin | United States | ||
Bottom Type | Ladder | ||
Application Sector | Commercial, Industrial | ||
Type | Horizontal Tees |
Dimensions
Product Weight US | 17.811 lb |
Buy American Act Compliance
BAA | Yes |
Technical Information
NEMA Load Class | 12C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1