Offset Reducer Splice Plate
4G2-1304-15-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
| Color | Silver | ||
| Type | Splicing | ||
| Material | Carbon Steel | ||
| Finish | Stainless 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388394308 |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 3.5 in | ||
| Product Volume US | 0.195 cu ft | ||
| Product Width US | 16.05 in | ||
| Product Weight US | 0.669 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTS6STR4 | Pass and Seymour
PlugTail® Switch Right Angle Connector 4-Wire, 6" Stranded THHN12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2337A-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
825A-1 | Wiremold
Provides low desnsity power or communication services in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6A-VASP-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UW-200-W | Wattstopper
The UW-200 ultrasonic wall switch sensor turns lights ON and OFF based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A25-001 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR-12-AW | Vantage
TrimLine II provides a consistent aesthetic across our keypads and touchscreens. It is the perfect choice for a minimalist and contemporary design style.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC346025 | On-Q
Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length.
$36.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
407-BCDT-A | Approved Networks
Dell 407-BCDT Comp
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M2SCD12-091A1S | Ortronics
Q-Series Fusion Splice Cassettes simplify install and speed-up field termination. For use with OS2 or OM4 Fiber, housing 12-24 fibers, and are available in LC Duplex or LC Quad port configurations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTCAATR | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5738WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8ATCGY | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS665089V | On-Q
66 Block and Bracket
$42.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD16ZC-K | Ortronics
Legrand Infinium keyed LC fiber adapter panels
