Sb-6A-90Vi24-30 Al 6H 90 Ivr 24R 30W
SB-6A-90VI24-30
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Vertical Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388168336 |
Dimensions
| Product Width US | 36.0 in | ||
| Product Weight US | 18.122 lb | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2BK | Wiremold
A 6-inch diameter black recessed poke thru flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G2MR1 | adorne Collection
Complements a wide variety of styles and décor with a hint of glam.
$63.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5362W | Pass and Seymour
Heavy-Duty Spec Grade Receptacles, Back and Side Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB-4A-RX12-1806 | Cablofil
SB-4A-RX12-1806 AL 4H HRED X 12R 1806W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$28.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
15W49 | Pass and Seymour
Multi-point sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS41PE | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L520R | Pass and Seymour
20A NEMA L520 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25DTC-415WH | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLOCUT | Cablofil
The battery powered wire meshcable tray cutter is able to cut Steelor Stainless Steel trays up to 6mmdia easily, quickly, and cleanly.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4M-FWPS-09-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
829PCK-BRN | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2EVSE40ACP1450 | Pass and Seymour
Plug-in Level 2 EV Charger for homes. 40A, for indoor or outdoor use.
$627.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPRB13BR | Pass and Seymour
4-inch Round Outdoor Cluster Cover, Bronze