Sb-7A-45Vi24-12 Al 7H 45 Ivr 24R 12W
SB-7A-45VI24-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Vertical Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388198043 |
Dimensions
| Product Depth US | 27.0 in | ||
| Product Height US | 16.37 in | ||
| Product Volume US | 3.453 cu ft | ||
| Product Width US | 13.5 in | ||
| Product Weight US | 7.33 lb | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GJ8KIT | Ortronics
Ground Jumper Assembly Kit, 6-7G, 8 length''
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C118WAC | Pass and Seymour
3.75 inch Round Old Work Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097IGHGTRW | Pass and Seymour
Hospital-Grade Isolated Ground Tamper-Resistant 20A Self-Test Duplex GFCI
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2EVSE48AC | Pass and Seymour
Hardwired Level 2 EV Charger for homes. 48A, for indoor or outdoor use.
$669.43
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB306 | Wiremold
3' Plugmold Multioutlet System with 6 single outlets
