
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessories | ||
Finish | Stainless 316 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388525542 |
Dimensions
Product Depth US | 22.0 in | ||
Product Weight US | 3.67 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
M-0393-16-ZN Single Hanger Channel Kit 16” ( is this CHANNEL THE SAME AS Unistrut P1000T 1-5/8'' x 1-5/8'' Slotted Channel, 12 Gauge)
Cablofil's trapeze hangers are made from 1-5/8 x 1-5/8 x 12GA strut. P1000T is slotted strut. Cablofil's hangers are solid strut.
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1