The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Stainless 316 | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388534407 |
Dimensions
| Product Depth US | 40.0 in | ||
| Product Weight US | 6.28 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
M-0393-16-ZN Single Hanger Channel Kit 16” ( is this CHANNEL THE SAME AS Unistrut P1000T 1-5/8'' x 1-5/8'' Slotted Channel, 12 Gauge)
Cablofil's trapeze hangers are made from 1-5/8 x 1-5/8 x 12GA strut. P1000T is slotted strut. Cablofil's hangers are solid strut.
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042WENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
407-BBSL-A | Approved Networks
Dell 407-BBSL Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP20CCV2 | Pass and Seymour
Plug-in option for dimming control of table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP113W | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADSM703HM2 | adorne Collection
Sleek dimmer with manual and automatic control.
$89.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3301WH | On-Q
1-Gang, 1-Port Oversized Wall Plate
$2.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UBK | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCAL | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBC1/2EZ | Cablofil
Beam clamp attaches 1/2 inch threaded rod directly to I beam Electro zinc indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD4FBL3PGRY | Pass and Seymour
TradeMaster® 3-Way TradeMaster® Toggle Slide Dimmer with Preset
$66.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RF26352CDI | Pass and Seymour
Wireless control of Plug Load via RF communication and integral relay.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420C7WR | Pass and Seymour
20A Pin & Sleeve Watertight Replacement Plug Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HXB450KITBL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P108W | Pass and Seymour
Shallow Switch and Outlet Box
