Dell 407-BBSL Compatible 100GBase-LR4 QSFP28 Transceiver (SMF, 1295.56nm:1300.05nm:1304.58nm:1309.14nm, 10km, LC Duplex, DDM, C-Temp)
407-BBSL-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dell 407-BBSL Compatible 100GBase-LR4 QSFP28 Transceiver (SMF, 1295.56nm:1300.05nm:1304.58nm:1309.14nm, 10km, LC Duplex, DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Type | Transceiver | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Digital Diagnostic Monitoring, Digital Optical Monitoring | ||
| Warranty Type | Lifetime | ||
| Standard | IEEE 802.3ba | ||
| OEM Manufacturer | Dell |
Dimensions
| Product Depth US | 123.21 mm | ||
| Product Height US | 11.68 mm | ||
| Product Width US | 18.8 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 10 km | ||
| Connector Type | LC | ||
| Data Transfer Rate | 103.1 Gbps | ||
| TX Power Max | 4.5 dBm | ||
| TX Power Min | -4.3 dBm | ||
| Fiber Optic Cable Type | Single-Mode | ||
| Transceiver Type | DFB, WDM | ||
| RX Sensitivity | -8.6 dBm | ||
| Form Factor | QSFP28 | ||
| Media Type | Fiber | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Protocol | Ethernet, Fibre Channel, Infiniband, OTN | ||
| Wavelength | 1295 - 1309 nm |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP20CCV2 | Pass and Seymour
Plug-in option for dimming control of table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP113W | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADSM703HM2 | adorne Collection
Sleek dimmer with manual and automatic control.
$89.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3301WH | On-Q
1-Gang, 1-Port Oversized Wall Plate
$2.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UBK | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCAL | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBC1/2EZ | Cablofil
Beam clamp attaches 1/2 inch threaded rod directly to I beam Electro zinc indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD4FBL3PGRY | Pass and Seymour
TradeMaster® 3-Way TradeMaster® Toggle Slide Dimmer with Preset
$66.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RF26352CDI | Pass and Seymour
Wireless control of Plug Load via RF communication and integral relay.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420C7WR | Pass and Seymour
20A Pin & Sleeve Watertight Replacement Plug Body
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HXB450KITBL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P108W | Pass and Seymour
Shallow Switch and Outlet Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20HMF2RUAB-M | Ortronics
Mighty Mo 20 Horizontal Cable Management Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASPCH450PG | Cablofil
18'' Center Hanger - Only one threaded rod is needed to suspend tray. Suspension tube protects cables. Balanced loading is recommended Pre Galvanized for indoor use
