text.skipToContent text.skipToNavigation

Discontinued - VC-7A-90VI36-06 AL 7H 90 IVR 36R 06W

VC-7A-90VI36-06 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes splices and hardware

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388186668
Country Of Origin Mexico
Application Sector Commercial, Industrial
Type Cable Tray
Dimensions
Product Width US 7.5 in
Product Weight US 18.658 lb
Product Volume US 9.184 cu ft
Product Depth US 46.0 in
Product Height US 46.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;