Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
Height
18.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Supports, Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388402737 |
Dimensions
| Product Depth US | 46.0 in | ||
| Product Height US | 46.0 in | ||
| Product Volume US | 7.347 cu ft | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 46.842 lb | ||
| Radius | 36 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WZ3RL10WH | radiant Collection
Set lights to turn on automatically as a guest arrives and shut off to save energy between visitors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTCCCV4 | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$38.95
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TS-400-W | Wattstopper
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700039-42 | Ortronics
TracJack Module, 1-LC (2 fibers) multimode adapter with phosphbronze alignment sleeves, 180 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-5A-90VI24-09 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$15.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRUSBACW | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$75.13
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597SWTTRBKCCD4 | radiant Collection
A single-pole switch featuring a GFCI single-plug outlet.
$48.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-5A-45HB36-24 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000B-10 | Wiremold
The work horse of surface raceway systems.
