Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
Height
17.75 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Tees | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388317055 |
Dimensions
| Product Depth US | 62.0 in | ||
| Product Height US | 33.0 in | ||
| Product Volume US | 46.769 cu ft | ||
| Product Width US | 39.5 in | ||
| Product Weight US | 55.211 lb | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMBGK | Ortronics
VWM Back Pan Lever LockTM Assembly Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGN75250 | Pass and Seymour
Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6G2O-1423-24-S6 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD11BK | radiant Collection
Sleek and easy-to-install, combines two 15A single pole switches.
$19.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873W100 | radiant Collection
More color options available. High-impact resistant thermoplastic construction and smooth paddle action.
