Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
UPC Number | 800388395930 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial, Industrial | ||
Type | Accessories |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 4.45 lb | ||
Product Volume US | 0.165 cu ft | ||
Product Depth US | 19.0 in | ||
Product Height US | 7.5 in |
Buy American Act Compliance
BAA | Yes |
Technical Information
Working Load | 900 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1