text.skipToContent text.skipToNavigation

FTTC500PG - FiberTrough Tee Cover

FTTC500PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover design simply snaps onto tray base section.
  • Strong corrosion resistant steel construction.

Specifications

General Info
Product Line Cablofil
Finish GS
UPC Number 800388240841
Country Of Origin Italy
Dimensions
Product Width US 27.5 in
Product Weight US 6.475 lb
Product Volume US 0.561 cu ft
Product Depth US 35.25 in
Product Height US 1.0 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;