![](https://cdn2.webdamdb.com/1280_UvDl5c7O9c26.jpg?1607641812)
New FTTC600PG - FiberTrough Tee Cover
FTTC600PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Pre-Galvanized | ||
UPC Number | 800388240858 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 31.5 in | ||
Product Weight US | 8.395 lb | ||
Product Volume US | 0.718 cu ft | ||
Product Depth US | 39.4 in | ||
Product Height US | 1.0 in |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1