text.skipToContent text.skipToNavigation

Discontinued - Trough Cabinet Conn Hood- HOT DIPPED

FTCCGC Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick, clean connection to data cabinet.
  • Unique construction: steel/plastic combination fits tray widths from 2'' to 12'' (50-300mm).
  • Allows up to 4'' flexibility of tray length at termination point.
  • Flared design: allows tray connection when opening is larger than tray width.

Specifications

General Info
Product Line Cablofil
Finish GC
UPC Number 800388482517
Country Of Origin Italy
Dimensions
Product Weight US 2.205 lb
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;