
TROUGH COVER FOR 8'' WIDE FIBERTROUGH - BLACK
FTC200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388242081 |
Dimensions
Product Depth US | 117.6 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.544 cu ft | ||
Product Width US | 8.0 in | ||
Product Weight US | 4.0 lb |
Trade Programs
BAA | Yes |
Resources
Instruction Sheet
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Straight Section Tray Cover - FTC
sldprt
Fiber Trough Straight Section Tray Cover - FTC
slddrw
Fiber Trough Straight Section Tray Cover - FTC
dxf
Fiber Trough Straight Section Tray Cover - FTC
dwg
Fiber Trough Straight Section Tray Cover - FTC
sat
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1