Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388242579 | ||
Country Of Origin | Italy |
Dimensions
Product Width US | 13.0 in | ||
Product Weight US | 3.0 lb | ||
Product Volume US | 0.272 cu ft | ||
Product Depth US | 18.1 in | ||
Product Height US | 2.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
CAD Drawings
All 3D Models - Fiber Trough
zip
All AutoCAD Drawings - Fiber Trough
zip
Fiber Trough Hortizontal Tee Base - FTT
dwg
Fiber Trough Hortizontal Tee Base - FTT
sldasm
Fiber Trough Hortizontal Tee Base - FTT
sldasm
Fiber Trough Hortizontal Tee Base - FTT
sldprt
Fiber Trough Hortizontal Tee Base - FTT
slddrw
Fiber Trough Hortizontal Tee Base, curve - FTT
sldprt
View More
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1