

Center Hanging Fiber Trough tray makes adding cables easy with the new ESO P31. The open side allows greater access to cable pathways up to 12"" wide and makes covers easier to remove and replace. Designed for medium duty loads, the ESO P31 accepts 3/8"" threaded rod and attaches to the tray with EZBN1/4 bolts. ESO P31 available in EZ (Electrozinc) and GC (Hot Dipped Galvanized) to match your application environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Painted | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388471832 |
Dimensions
Product Depth US | 6.25 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.016 cu ft | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.74 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1