text.skipToContent text.skipToNavigation

3-Sided Steel Insert for Wire Mesh Black, 6 in H, 12 in W

INSERT150/300PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Height 6.0 in
  • 6.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs quickly and easily in Cablofil wire mesh trays
  • Encloses three sides of the tray hiding and protecting cables
  • Creates a smooth surface to reduce pressure points on fiber cables
  • Made from solid pregalvanized steel

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388545106
Country Of Origin United States
Application Sector Commercial, Data Center
Type Inserts
Dimensions
Product Width US 12.0 in
Product Weight US 39.8 lb
Product Depth US 120.0 in
Product Height US 6.0 in
Product Length US 120.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;