

3-Sided Steel Insert for Wire Mesh Black, 6 in H, 20 in W
INSERT150/500PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The three-sided steel insert is compatible with standard Cablofil® Wire Mesh Tray. It installs quickly and easily to achieve a partially enclosed pathway to protect cables and hide them from sight.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Inserts | ||
Finish | Pre-Galvanized | ||
Application Sector | Commercial, Data Center | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388545120 |
Dimensions
Product Depth US | 120.0 in | ||
Product Height US | 6.0 in | ||
Product Length US | 120.0 in | ||
Product Width US | 20.0 in | ||
Product Weight US | 52.267 lb |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1