text.skipToContent text.skipToNavigation

Cable Tray - HR Finish, 4D, 18W, 120L

CF105/450HR Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • HR Finish has proven superior performance to traditional HDG material in outdoor applications
  • Trays are field-modifiable to almost any configuration while providing maximum strength at minimum weight
  • UL Classified to NEC requirements and follows NEMA-VE2 guidelines

Specifications

General Info
Product Line Cablofil
Finish High Resistance
UPC Number 800388543904
Country Of Origin France
Application Sector Commercial, Industrial
Type Straight Sections
Dimensions
Product Width US 120.0 in
Product Depth US 4.0 in
Product Height US 18.0 in
Product Length US 120.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;