
Cable Tray - HR Finish, 4D, 8W, 120L
Bazaarvoice SAP Hybris Integration Version 2.8.1
Our Wire Mesh Tray creates a dedicated pathway for all low-voltage and data cables. It is constructed of precision-engineered, high-quality welded steel wire and is the result of decades of research gained from the installation of over 125,000 miles of tray across the globe. Our tray features our Safe-T-Edge design that involves “T” welding the lateral wires to the bottom edge of the top wires and carries a patent for optimized wire diameters for maximized working load. Our High-Resistance Outdoor Finish protects the product in harsh outdoor applications and can be used as an upgrade to traditional HDG finishes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Type | Straight Sections | ||
Finish | Z+ | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | France | ||
UPC Number | 800388543874 |
Product Depth US | 4.0 in | ||
Product Height US | 8.0 in | ||
Product Length US | 120.0 in | ||
Product Width US | 120.0 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1