G CABLOFIL CABLE TRAY-HOT DIPPED (2D,,4W,,120L) [3223]
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unique curved top: allows for direct attachment to machinery, ceilings or walls.
- Use CE40 for CFG support attachment.
- Use CE25 for G-Mini support attachment.
- 3'' overhang on G-Tray: allows for direct-mounting to many configurations.
- G-Mini is a simple and secure routing: for small cable runs.
- Unique crosswire design: easily bends and lies flat when mounting.
- Use SWK for splicing.
Specifications
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized | ||
UPC Number | 800388001572 | ||
Country Of Origin | France | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Classified | ||
Type | Straight Sections |
Product Width US | 3.937 in | ||
Product Weight US | 6.36 lb | ||
Product Volume US | 0.531 cu ft | ||
Product Depth US | 118.2 in | ||
Product Height US | 1.97 in |
Product Environmental Profile | Yes |
BAA | Yes |
Resources
Cutsheet
Brochure
White Papers & Tech Bulletins
BIM Models
Supporting Document
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1