![](/medias/missing-product-EN-328x328-1-.png?context=bWFzdGVyfGltYWdlc3w3MzI3fGltYWdlL3BuZ3xhRFV3TDJobE1TODRPRFF3TkRJNU16QTFPRGcyTDIxcGMzTnBibWRmY0hKdlpIVmpkRjlGVGw4ek1qaDRNekk0SUNneEtTNXdibWN8MGJhMDU3Y2IwZDYwMGZjMGE3NDUzYzgyMzI5N2ZiNTc0ODY4M2I5N2E1YmI1Y2E5ZjZiZmViZWQwODA2Mzc2Ng)
MINI G CABLOFIL CABLE TRAY - HOT DIPPED (2D,,2W,,120L) [944390]
GMINIGC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Each FAS Rack component is designed to install quickly and easily. Many bolt holes are slotted allowing for rapid assembly in less-than-perfect field conditions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized | ||
UPC Number | 800388249455 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Straight Sections |
Dimensions
Product Width US | 1.97 in | ||
Product Weight US | 2.89 lb | ||
Product Volume US | 0.265 cu ft | ||
Product Depth US | 118.2 in | ||
Product Height US | 1.97 in |
Additional Information
Product Environmental Profile | Yes |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1