Security Kit for Wire Mesh Preglavanized, 4 in H, 12 in W
SECKIT105/300PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Pre-Galvanized | ||
UPC Number | 800388544123 | ||
Country Of Origin | United States | ||
Is Hardware Included | Yes | ||
Application Sector | Commercial, Data Center | ||
Type | Straight Sections |
Dimensions
Product Width US | 12.0 in | ||
Product Weight US | 47.765 lb | ||
Product Depth US | 120.0 in | ||
Product Height US | 4.0 in | ||
Product Length US | 120.0 in |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1