Threaded Rod Protector-Gray Plastic 6'' (10 Pcs) [942947]
THRDPT
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Accessories | ||
| Material | Plastic | ||
| Finish | Other | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | Wire Mesh Cable Tray | ||
| UPC Number | 800388017276 |
Dimensions
| Product Depth US | 7.5 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 0.02 cu ft | ||
| Product Width US | 4.5 in | ||
| Product Weight US | 0.13 lb |
Trade Programs
| BAA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the THRDPT split ?
Yes, the THRDPT is slit for easy installation.
Date published: 2025-01-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWC826USBWCCV2 | radiant Collection
In-wall charging station with Qi wireless charging, plus an outlet with built-in USB connection.
$97.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7413G | Pass and Seymour
Industrial Extra Heavy-Duty Spec Grade Receptacles, Back and Side-Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$63.59
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP6GWH1 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$36.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000B-10 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-90VO12-24 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
670IG | Pass and Seymour
Single Pole, Double Combination Switch, 20As, 120/277 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
