![](https://cdn2.webdamdb.com/1280_YS4ikGjsgIr6.jpg?1604981459)
![](https://cdn2.webdamdb.com/1280_sq3fxHuPyln9.jpg?1604982282)
![](https://cdn2.webdamdb.com/1280_woq3aN2S0Fj1.jpg?1604982099)
![](https://cdn2.webdamdb.com/1280_6fM5hKyj2Td9.jpg?1604982054)
![](https://cdn2.webdamdb.com/1280_otByGAEIsxI3.jpg?1604982286)
![](https://cdn2.webdamdb.com/1280_EgRzcjBKNaU2.jpg?1604982302)
![](https://cdn2.webdamdb.com/1280_ItoCwN11RC26.jpg?1604982091)
![](https://cdn2.webdamdb.com/1280_UsFYoIU1KAN8.jpg?1604982064)
Discontinued - RFB2E-OG Series Two Compartment Recessed On-Grade Floor Box
RFB2E-OG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB® E Series floor boxes provide power, communication and A/V services to any open space or work station. They're versatile, recessed floorboxes that can fit the Evolution Series Poke-Thru covers. With a variety of configurations and cover colors, the RFB Evolution series is perfect for designers and architects that want to keep a consistent aesthetic, on-grade or above-grade, with their floor boxes and poke-thrus. Available in two-, four- and six-gang options.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Resource RFB® E Series floor boxes provide power, communication and A/V services to any open space or work station. They're versatile, recessed floorboxes that can fit the Evolution Series Poke-Thru covers. With a variety of configurations and cover colors, the RFB Evolution series is perfect for designers and architects that want to keep a consistent aesthetic, on-grade or above-grade, with their floor boxes and poke-thrus. Available in two-, four- and six-gang options.
- Adaptable t -fit on or above ground level floors - On-grade and above-grade versions available for each size
- Multiple knock-out sizes - 3/4'' to 1 1/4'' trade size Kos
- Compatible with a 2”” trade size conduit hub (2HUB) - Feed larger cables and still minimize concrete pour depth
- Available in multiple sizes and configurations - Choose two, four or six compartments to accommodate power, communication or A/V
- A single cover style for all of your activation points - Covers available in five flawless colors to blend in with any space
- More flexibility and design options - Accepts Furniture Feed Covers for open office spaces
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564096252 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 16 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes for tile and terrazzo and carpet and wood floors. File E2961 Guide QCIT/7. | ||
Type | Floor Box |
Dimensions
Cubic Capacity | 70 in³ |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts |
Resources
Installation Instructions
Guide Form Specifications
Product Environmental Profile
Sell Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, i am hearing this part is discontinued? is there an alternate you guys supply?
Hello,
Yes, this box is discontinued and been replaced with RFBA2C30OG.
Date published: 2024-02-28
what are the dimensions of the box?
Hello,
The RFB2E box is 13 1/8" long x 8 3/4" wide x 4 1/16" deep. Please refer to the attached drawing, as well as this link for the product cut sheet:
https://legrand.webdamdb.com/directdownload.php?ti=55654735&tok=emvCUG6khDJf/iVmbV9KFwRR
If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Date published: 2022-04-06
Do you still make floor boxes with flooring inserts to match carpet or vinyl flooring?
Hello Dan T,
We do offer covers that have a recessed space to allow for carpet so the cover blends in better with the finished flooring. This option is available with our Evolution EFB or Resource RFB series boxes that utilize a rectangular cover.
If you'd like to discuss available options feel free to call us at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support.
Thank you for your interest in the Legrand products.
Date published: 2021-08-12
Bazaarvoice SAP Hybris Integration Version 2.8.1