![](https://cdn2.webdamdb.com/1280_1nUEZr19lX21.png?1607096218)
![](https://cdn2.webdamdb.com/1280_6aopBhujxh11.jpg?1604982233)
![](https://cdn2.webdamdb.com/1280_oykxjpYwyKB0.png?1604982244)
![](https://cdn2.webdamdb.com/1280_AaEj0j5Fp81.jpg?1604982280)
![](https://cdn2.webdamdb.com/1280_2JLBtQWjQ7k9.jpg?1604982231)
![](https://cdn2.webdamdb.com/1280_UzE7lx3zrz23.png?1609862231)
Discontinued - RFB6E Series Six-Compartment Box
RFB6E
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA6C30
Resource RFBE® Series Floor Boxes are versatile recessed activation floor box solutions that provide power, communication and/or A/V services to open space areas, or directly to workstations. 6-gang of capacity allow you to configure services for the needs of your space. It is available in a variety of aesthetic round Evolution series poke-thru cover color and shape options to choose from. Resource RFB Series Floor Boxes are the perfect fit for classrooms, financial institutions, commercial offices,and hospitality.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Six-compartment box: To accommodate power, communication, or A/V.
- Pass-around tunneling: Flexible design of RFBE Series floor boxes allows adjacent compartments to be wired together.
- Accepts 2'' trade size conduit hub (2HUB): Allows a 2'' trade size conduit to attach to the side of box while minimizing concrete pour depth.
- Accepts round Evolution series poke-thru covers: Covers come in surface and flush styles, available in brushed aluminum, satin brass plated, satin nickel plated, and six powder-coated finishes to blend in with any space.
- Suitable for above grade ground level floors: above-grade version fits in concrete pours of greater than 4-1/16''.
- Easy installation in many floor surface types: Carpet, Tile, Bare concrete and Terrazzo floors.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | RFBA6C30 | ||
UPC Number | 786776171495 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 26 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Cubic Capacity | 254 in³ |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts |
Resources
Supporting Document
Guide Form Specifications
Installation Instructions
BIM Models
CAD Drawings
Sell Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1