RFB9 and RFB11 Series Single Receptacle Device Plate
RFB119-SSR1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-gang device plates in sectional widths. SSR1 has an opening of 1.39'' (35.31mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Device Plate | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Unassembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786776030181 |
Dimensions
| Product Height US | 4.5 in | ||
| Product Weight US | 0.07 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61020-03 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFP-MPA72MA | Ortronics
The Ortronics OptiMo® OFP series adapter panels are used with our popular FC Series modular fiber cabinets, offering great flexibility in structured cabling design. Front-removable adapter panels are available with LC, SC, ST, and MT-RJ adapters and feature options ideal for both single mode and multimode applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMRC-611MCC-A | Wattstopper
The LMRC-611MCC is a wireless DLM room controller, part of the foundation of the wireless Digital Lighting Management (DLM) system which includes occupancy sensors, daylighting controls, and switches for energy-efficient control.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DT-355 | Wattstopper
Wattstopper's low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-110-014 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP24RM | On-Q
24-Port Keystone Rack Mount Patch Panel
$42.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-0101B2JYD0014M | Ortronics
Infinium CoreDuplex Patch Cord 2mm OS2, Riser or Plenum, Yellow
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61003-00 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$136.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000CT1 | Wiremold
Compatible with Connectrac Flex Raceway and Express Kits
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CM2-U1ATT-GY | Wiremold
Connect communication cabling at point-of-use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10W1 | adorne Collection
Control lights from anywhere. Part of the adorne with Netatmo solution.
$99.93
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700058 | Ortronics
TracJack Module provides a single RCA Phono feedthrough jack with red insulator. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6-88 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDI-100-U | Wattstopper
The LMDI-100 Serial Data Interface connects a Digital Lighting Management (DLM) local network to a third party system for coordinated control of devices including lighting controls, AV equipment, shade controls and user interfaces by either system.
