text.skipToContent text.skipToNavigation

Large Floorport Flanged Cutout Top For RFBA, Tamper Resistant Black

FPLCTCBKTR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Your go-to floor box just got better. RFBA Series Floor Boxes are designed for maximum efficiency throughout an entire building, bringing versatile recessed activations for power and data services to open space areas or directly to workstations. No matter what size you choose, components and accessories work across the entire line interchangeably. Simply mix and match as needed for your project. Improved wire and cable routing makes wire pulling much easier in adjacent compartments and around corners. Available in 2-, 4-, 6- and 10-gang models with a variety of covers, colors and profiles.* Installs in tile, stone, carpet, terrazzo, wood and polished concrete. Perfect for many applications, including schools, financial institutions, commercial office buildings, hospitality and residential.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged tamper-resistant cover for use in tile or carpet installation.
  • Die-cast aluminum assembly available in black (BK), bronze (BZ), brass (BS), nickel (NK), gray (GY) or brushed aluminum (AL).
  • Insert in lid allows for carpet or tile cutouts to match finished floor.
  • For use with 6 and 10-gang RFBA floor boxes.

Specifications

General Info
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Cover Material Die-Cast Aluminum
UPC Number 786564107255
Dimensions
Product Height US 1.875 in
Product Length US 14.625 in
Product Width US 14.625 in
Product Weight US 13.2 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Carpet Insert Yes
Floor Type Carpet, Tile
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this Floor Port be installed on a Floor Box (RFBA4R). I ask because the description under the star ratings says "For use with RFBA6R & RFBA10R". If you have the same exact floor port for the RFBA4R please send me a link, please and thank you.

Asked by: Anonymous
Hello, FPLCTCBKTR is the large Floorport cover which is made to fit RFBA6R and RFBA10R floor boxes. Floorport FPCTCBKTR is available for RFBA4R and RFBA2R floor boxes which have a smaller cover footprint. Please reference the link below to the product cutsheet. https://legrand.webdamdb.com/directdownload.php?ti=131948498&tok=NQKHPY9/Azncx4Bv58SFqgRR
Answered by: Wiremold Tech Support
Date published: 2024-03-29
  • y_2025, m_4, d_22, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FPLCTCBKTR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 81ms
  • QUESTIONS, PRODUCT

You may also like...