text.skipToContent text.skipToNavigation

Furniture Power Basic Power Unit- Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
  • A compact, low profile design mounts quickly into many surfaces using screw clamps instead of wood screws.
  • Safe for spills and ready to mount in horizontal surfaces like table tops
  • Two USB charging ports (5V, 3.1A total) to charge mobile devices as quickly as possible.
  • Two tamper-resistant receptacles to protect yourself and your devices from damage or risk of injury.
  • Version with 10' cord available in black, white, and nickel.
  • Version 2 models feature an optional push button switch that controls a cord-connected lighting fixture.
  • The pass-thru plug allows you to plug another device such as a lamp into the back of the furniture power unit plug, ensuring you don't lose an outlet.
  • Complies with part 15 of the FCC Rules and is ETL Listed to both US and Canadian safety standards.

Specifications

General Info
Type Furniture Power Center
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
UPC Number 786776189025
Dimensions
Product Depth US 2.125 in
Product Height US 2.5 in
Product Width US 5.625 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103010048BOX-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Would this product work for mounting on the exterior wall of a wooden kitchen cabinet? Or do you have another for this application?

Asked by: Lee
Hello Lee, We may have a better product solution for this application. Please call us direct at 1-844-957-3783 to discuss in further detail. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-04-29

I've noticed a high pitched low volume beep start to occur in one of the units. Possible cause?

Asked by: StayB
Hello, We'd like to discuss this application in further detail. Please call us direct at 1-844-957-3783. Look forward to hearing from you soon. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-04-19

I have a lot of these and the USB ports stop working. what could cause this? can I buy just the USB chip to replace it instead of the entire thing?

Asked by: Clifford Jackson
Clifford, We do not offer replacement USBs for those units. You can try a different USB cable that is connected to the unit to see if the cable may be the issue. You can email us direct for further info at technical.support@legrand.us Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-29

Can this be installed in the back of a vanity drawer and plugged into an outlet in the wall behind it?

Asked by: Roadrunner
Hello, Thank you for your inquiry. Unfortunately, none of our products are specifically approved for drawer installations but thank you for checking with us. Take care
Answered by: Wiremold Tech Support
Date published: 2024-08-22

CAN THIS BE ADDED TO UPHOSTERY?

Asked by: APRIL
Hi April, Yes. For radiant Furniture Power Centers, a maximum of ¼ in. (6.4mm) upholstery will work. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-03-24

Can this be hardwired?

Asked by: Jessica P
Jessica, These units are not designed to be hard wired. Only cord ended versions are available. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-22

Do you make one like this that has a usb c port?

Asked by: ekb
Hello, Yes, part number RDZCNI is the version with USB-C included. Below is a link to the full product offering for that series for review: https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Answered by: Wiremold Tech Support
Date published: 2022-11-08

Hi, does the model RDZNI come with one power and one usb outlet? i am installing six of them on the edge of a food court counter, can the six be daisy chained together and end with one plug?please include a link to spec sheet

Asked by: Nicolas rizkallah
Hi Nicolas, The RDZNI includes (2) power outlets and (2) USB-A ports. These are standalone units not to be daisy chained together. Below is the link for the spec sheet, as well as a link to our ModPower system which is specifically designed to be daisy chained (up to 6 units) for modular work surfaces. RDZNI: https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR ModPower: https://legrand.webdamdb.com/directdownload.php?ti=55678295&tok=TwpRCOmo56lSHNbtz80NJQRR If you need any additional information about either of these systems, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Answered by: Wiremold Tech Support
Date published: 2022-07-08
  • y_2025, m_4, d_1, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_RDZBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT