text.skipToContent text.skipToNavigation

Desktop Power Center Slim, 3 Outlets, USB A/C, White, 10ft Cord

WSPC320CWH10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Desktop Power Center with two (2) or three (3) 15A tamper resistant power receptacles and two (2) smart USB ports, one (1) USB-A and one (1) USB-C, that provide 3.1A.  Includes a screw-in mounting plate for forward-facing outlets, under-table mount bracket, and clamp mounting kit. Available with either a 6' (1.83m) or 10' (3.05m) power cord.

Color White
Cord Length 10 ft
Number of Receptacles 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple options: Two versions with reliable power and charging – one with three (3) tamper-resistant power outlets and two (2) USB charging ports (3.1A) and one with two (2) tamper-resistant power outlets and two (2) USB charging ports (3.1A).
  • Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads.
  • Easy connection to power sources: 6' (1.83m) or 10' (3.05m) 14 gauge cord easily reaches walls and floors.
  • Simple and flexible installation: Mounting kits include options for both horizontal and vertical applications.
  • Less clutter, more functionality: A sleek slim design fits unobtrusively on work surfaces.
  • Seamlessly blends into your space: Two color choices that work with any environment.
  • Table Thickness: Supports tables from 0.5" to 1.5" for the clamp mount. Under table bracket mount supports 1" to 1.5".
  • Included Mounting Kit: Includes several mounting options for use under and above table surfaces for any environment.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776198621
Country Of Origin China
Number of Receptacles 3
Application Sector Commercial
Warranty Type 1-Year
Dimensions
Product Width US 2.25 in
Product Height US 2.25 in
Product Length US 6.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103010043BOX-001
Technical Information
Is Tamper-Resistant Yes
Cord Length 10 ft
Number of USBs 2
Indoor/Outdoor Indoor
Mounting Type On Surface
Number of Outlets 3

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I work for an office furniture reseller and was looking at these to include in orders. I would be ordering them through a reseller of yours in Canada called Datavisual. Do these have CSA or CUL listings?

Asked by: Brett
Hi. These are cETLus Listed Furniture Power Distribution Units, listed to US & Canadian Safety Standards. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-03-26

Do you offer half hot usb outlets? We would like bedside outlets that have both usb a/c plug in capabilities while having one switched outlet.

Asked by: Greg Krauska
Hi Greg, We do not offer a unit with the capabilities that you are looking for at this time. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-06-22

What is the warranty for this desk top power monument?

Asked by: Sara
Hello and thank you for your inquiry. Product Warranty for this item is 1 year from the date of original installation or two years from the date of purchase, whichever is sooner. The product should be free from defects in material and workmanship under normal use and service. For additional questions please feel free to call us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold and choose option 2 for Technical Support.
Answered by: Wiremold Tech Support
Date published: 2021-04-06
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WSPC320CWH10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT