Desktop Power Center Slim, 2 Outlets, USB A/C, White, 10ft Cord
WSPC220CWH10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Desktop Power Center with two (2) or three (3) 15A tamper resistant power receptacles and two (2) smart USB ports, one (1) USB-A and one (1) USB-C, that provide 3.1A. Includes a screw-in mounting plate for forward-facing outlets, under-table mount bracket, and clamp mounting kit. Available with either a 6' (1.83m) or 10' (3.05m) power cord.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple options: Two versions with reliable power and charging – one with three (3) tamper-resistant power outlets and two (2) USB charging ports (3.1A) and one with two (2) tamper-resistant power outlets and two (2) USB charging ports (3.1A).
- Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads.
- Easy connection to power sources: 6' (1.83m) or 10' (3.05m) 14 gauge cord easily reaches walls and floors.
- Simple and flexible installation: Mounting kits include options for both horizontal and vertical applications.
- Less clutter, more functionality: A sleek slim design fits unobtrusively on work surfaces.
- Seamlessly blends into your space: Two color choices that work with any environment.
- Table Thickness: Supports tables from 0.5" to 1.5" for the clamp mount. Under table bracket mount supports 1" to 1.5".
- Included Mounting Kit: Includes several mounting options for use under and above table surfaces for any environment.
Specifications
General Info
| Color | White | ||
| Type | Desktop Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776198638 |
Dimensions
| Product Height US | 2.25 in | ||
| Product Length US | 4.9 in | ||
| Product Width US | 2.25 in | ||
| Product Weight US | 1.912 lb |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103010043BOX-001 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 10 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an option for or would this model work to stick on a granite surface?
Yes, the Slim desktop power center can be installed on a granite desktop or tabletop using the clamp mounting option for surfaces 1/2" and 1-1/2" thick.
Date published: 2024-11-21
I work for an office furniture reseller and was looking at these to include in orders. I would be ordering them through a reseller of yours in Canada called Datavisual. Do these have CSA or CUL listings?
Hi. These are cETLus Listed Furniture Power Distribution Units, listed to US & Canadian Safety Standards. Thanks!
Date published: 2024-03-26
Do you offer half hot usb outlets? We would like bedside outlets that have both usb a/c plug in capabilities while having one switched outlet.
Hi Greg,
We do not offer a unit with the capabilities that you are looking for at this time.
Thanks,
Date published: 2023-06-22
What is the warranty for this desk top power monument?
Hello and thank you for your inquiry. Product Warranty for this item is 1 year from the date of original installation or two years from the date of purchase, whichever is sooner. The product should be free from defects in material and workmanship under normal use and service. For additional questions please feel free to call us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold and choose option 2 for Technical Support.
Date published: 2021-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTBZ | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7A-DIV-45VO24-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications