text.skipToContent text.skipToNavigation

Discontinued - WAPENCL Series Wireless Access Point Enclosure for Drop Ceilings - WAPENCL-24-24-4

WAPENCL-24-24-4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Provides a permanent and secure location for mounting wireless access points into a grid ceiling system. 24x24x4

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776089462
Country Of Origin United States
Standard cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR: Meets Article 800 of NEC. Meets Article 60-308 of CEC.
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E145222
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

IS THIS PRODUCT WAPENCL-24-24-4 DISCONTINUED? IF SO PLEASE PROVIDE AN EQUAL TO PRODUCT AND SPEC SHEET FOR REVIEW.

Asked by: BRANDY CELEDON
Hello Brandy, Yes, WAPENCL-24-24-4 is obsolete as well as the entire product line series. Please reach out to the On-Q or Chief divisions of Legrand for possible alternate options. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-04-24
  • y_2024, m_9, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WAPENCL-24-24-4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT