

Outdoor Power Pedestal
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The outdoor power pedestal is a durable solution for high amperage applications (15-60A).
- Pedestal can be used to provide power for outdoor equipment, food trucks, and other events.
- Available in several versions to accommodate 1-gang, 2-gang or pin and sleeve devices.
- Unit is also available with a divider for 2-gang applications to enable low voltage along with power.
- Standard heights are 16" and 30" but custom heights are available.
- Durable sheet-metal construction and outdoor-rated paint stands up to weather conditions and harsh environments.
- Pedestal does not include devices. Included cover can be used to protect 15-20A weather-resistant devices. 30-60A devices must be watertight.
- Cover also includes locking mechanism to keep connections secure.
Specifications
General Info
Color | Silver | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Sheet Metal | ||
UPC Number | 786776196818 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Trade Programs
BAA | Yes | ||
TAA Compliant | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Outdoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The Engineer and architect for the project are showing these on a rooftop in a planter area. Can these be anchored to the concrete slab and them burred with the receptacle portion above the soil line? This type of application is not illustrated.
Hello,
The Outdoor Power Pedestal requires any standard concrete tube diameter size of 8", 10", or 12". The concrete studs provided are 2 1/4" long and only require a minimum of 2 inches of concrete.
With regards to site prep, that will vary based on a few different factors. For stand-alone applications, where the concrete pad is not part of a larger installation, the concrete should extend below the frost line so it doesn't move when the ground freezes. Also, for areas that don't freeze, the depth of the concrete needs to provide sufficient support so that the pedestal will not move if pushed on. This will depend on soil type and conditions as well as what is around the pedestal. A civil engineer should be consulted if there are any questions. For installations where the power pedestal will be installed as part of a larger concrete pad, such as a sidewalk or patio, they will need to ensure that proper precautions are taken for the base prep to prevent cracking and movement of the entire concrete pad. The conduit must always be buried to a depth required by code.
The local Authority Having Jurisdiction (AHJ) should be consulted for approval of installation in a planter on a rooftop.
Date published: 2024-12-26
Hi, could you provide me a dwg file of this item? I am thinking to buy this product but before that I need to make an dwg file and get permission from user. If you can provide, I will buy this.
Hi,
We are unable to attach the file to this. Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks
Date published: 2023-07-20
What type of cover plate is required for a two gang with two duplex receptacles on a power pedestal with hinged cover? A standard vynal wall plate?
Hi Jared,
For 15-20A devices,weather-resistance devices must be used with an in-use cover which is what the hinged cover would act as. You can use a standard wall plate to cover the gaps around the receptacles.
Thanks,
Date published: 2023-05-08
Bazaarvoice SAP Hybris Integration Version 2.8.1