

Evolution 8-inch diameter furniture feed cover. Black.
8CFFTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Surface-style, die-cast aluminum cover assembly.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cover | ||
Product Line | Wiremold | ||
Country Of Origin | Korea, Republic Of | ||
Cover Style | Surface | ||
UPC Number | 786564109747 |
Dimensions
Product Height US | 1.13 in | ||
Product Length US | 9.25 in | ||
Product Width US | 9.25 in | ||
Product Weight US | 1.98 lb | ||
Core Hole Size | 8 in |
Technical Information
Service Capacity | Multiple | ||
Fire Rating | 2 hr | ||
Floor Type | Concrete |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1