
10AT Prewired Evolution™ Series Poke Thru Device, Surface Style Cover
10ATCPBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Proof that bigger and better go hand in hand: Evolution Series 10inch Poke-Thru Devices offer more capacity, flexibility and versatility than any other poke-thru device on the market. Featuring eight-gangs of capacity, redesigned and easier to use covers, recessed connections below floor level, and enough internal wiring capacity to eliminate the need for a junction box. Evolution Series 10inch Poke-Thru Devices are ready to meet the marketinchs increased demand for more power, more A/V, and more communications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | Recessed | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Surface | ||
UPC Number | 786564087090 |
Dimensions
Product Depth US | 11.12 in | ||
Product Height US | 11.25 in | ||
Product Volume US | 1407.38 cu in | ||
Product Width US | 11.25 in | ||
Product Weight US | 20.87 lb | ||
Core Hole Size | 10 in | ||
Cubic Capacity | 14 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Concrete, Terrazzo, Tile, Wood | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 4 |
Resources
Installation Instructions
Instruction Sheet
Brochure
BIM Models
BIM Models Evolution Series 8 Poke-Thru Devices
zip
Evolution Series 10" Poke Thru Devices BIM Models
zip
Evolution Series 4" Poke-Thru Devices
zip
Evolution Series 4/5-Gang Floor Box BIM
zip
Evolution Series 4/5-Gang Floor Box BIM Classified
zip
Evolution Series 6" Poke Thru BIM Models
pdf
Evolution Series 8" Poke Thru Devices BIM Models
zip
Evolution Series 8" Poke-Thru Devices BIM Device Plate
zip
Evolution Series Ceiling Box
zip
Evolution Series Fire Classified Floor Boxes
zip
Evolution Series Hinged Wall Box
zip
Evolution Series Wall Box
zip
View More
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the entry sizes on the bottom of these boxes? ie. What size conduit is allowable in each entry (data/A/V). What are the knockout sizes for emt entry in the attached junction box? Thanks
Hello. For the 10AT poke-thru, there are several bottom housing assemblies for various conduit sizes.
Here is a link to the series cutsheet. The bottom housing assemblies are listed on pages 12 and 13.
https://legrand.webdamdb.com/directdownload.php?ti=55654832&tok=ckK407q02slxnZ9cQy46iQRR
Thanks!
Date published: 2024-04-23
WHERE are the inserts listed for these ? I've downloaded every document here and cannot find part numbers for the panel inserts.
Hello,
The device plates are on the cutsheet. Here is a link: https://legrand.webdamdb.com/directdownload.php?ti=55654832&tok=ckK407q02slxnZ9cQy46iQRR
Please give us a call, 844-957-3783 option 2 for Wiremold and 2 for Tech Support or email technical.support@legrand.us if you have additional questions.
Thanks
Date published: 2023-09-13
Bazaarvoice SAP Hybris Integration Version 2.8.1