10AT Prewired Evolution™ Series Poke Thru Device, Surface Style Cover
10ATCPBZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For use with 10'' (254mm) diameter hole. Cover and stem are pre-assembled together. All devices are recessed 4 1/2'' (114mm) below the finished floor level. Unit ships complete with an all aluminum cover (assembled) designed to sit on top of finished floor surface (carpet, tile, wood, concrete or terrazzo). Covers are available in the following powder coated finishes: black (BK), gray (GY), nickel (NK), brass (BS) and aluminum (AL).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Bronze | ||
| Type | Poke-Thru | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564087120 |
Dimensions
| Product Depth US | 11.12 in | ||
| Product Volume US | 1407.0 cu in | ||
| Product Width US | 11.25 in | ||
| Product Weight US | 22.0 lb | ||
| Core Hole Size | 10 in | ||
| Cubic Capacity | 19 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 4 |
Resources
Installation Instructions
Instruction Sheet
Brochure
BIM Models
BIM Models Evolution Series 8 Poke-Thru Devices
zip
Evolution Series 10" Poke Thru Devices BIM Models
zip
Evolution Series 4" Poke-Thru Devices
zip
Evolution Series 4/5-Gang Floor Box BIM
zip
Evolution Series 4/5-Gang Floor Box BIM Classified
zip
Evolution Series 8" Poke Thru Devices BIM Models
zip
Evolution Series 8" Poke-Thru Devices BIM Device Plate
zip
Evolution Series Ceiling Box
zip
Evolution Series Fire Classified Floor Boxes
zip
Evolution Series Hinged Wall Box
zip
Evolution Series Wall Box
zip
View More
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the entry sizes on the bottom of these boxes? ie. What size conduit is allowable in each entry (data/A/V). What are the knockout sizes for emt entry in the attached junction box? Thanks
Hello. For the 10AT poke-thru, there are several bottom housing assemblies for various conduit sizes.
Here is a link to the series cutsheet. The bottom housing assemblies are listed on pages 12 and 13.
https://legrand.webdamdb.com/directdownload.php?ti=55654832&tok=ckK407q02slxnZ9cQy46iQRR
Thanks!
Date published: 2024-04-23
WHERE are the inserts listed for these ? I've downloaded every document here and cannot find part numbers for the panel inserts.
Hello,
The device plates are on the cutsheet. Here is a link: https://legrand.webdamdb.com/directdownload.php?ti=55654832&tok=ckK407q02slxnZ9cQy46iQRR
Please give us a call, 844-957-3783 option 2 for Wiremold and 2 for Tech Support or email technical.support@legrand.us if you have additional questions.
Thanks
Date published: 2023-09-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J625-00 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS15AC1W | Pass and Seymour
Commercial Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7G-FWPS-18-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C120E-P | Wattstopper
WattStopper has several power packs and power supplies that fill the needs of a variety of special applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
670IG | Pass and Seymour
Single Pole, Double Combination Switch, 20As, 120/277 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNACB40W1 | adorne Collection
Battery-operated, provides easy control of up to 4 user-configurable scenes
$77.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225KITPG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597HGTRPIRED | Pass and Seymour
Hospital-Grade Green LED Power Indicating Tamper-Resistant 15A Self-Test Duplex GFCI.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C100 | Wiremold
Wiremold CordMate Cord Channel, C100
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3890 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874W | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
$20.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFP8-88 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR15USBAC6 | Pass and Seymour
15A 125V Tamper-Resistant Receptacle with 6A USB A/C charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTRA6STRB25 | Pass and Seymour
PlugTail® Connectors, Right Angle, Stranded, 25-in
