3-Hour Fire Classified 6" Recessed Prewired A/V Flush Style Poke-Thru Assembly
6AT2PAVBZ3H
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 6inch Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 3-gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in six powder-coated finishes and three durable finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6inch Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired Assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
- Recessed Devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Step-on-it Installation. Quick and easy installation without the need for additional fasteners or a second installer.
- Unique Cover Design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
- Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes: (BK) black, (GY) gray, (BZ) bronze, (AA) brushed aluminum, (SB) satin brass and (SN) satin nickel to seamlessly match your environment.
- Ideal for High Foot Traffic Environments: Satin brass, satin nickel and brushed aluminum finishes offer a more durable, high-end look with a tougher clear powder coat.
- A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering.
- The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must.
- A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering.
- A/V Ready: Plates included to accept industry standard communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- Plug Load Control Up To 30 Feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
- 3 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 3 hours, the longest of its type.
- The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must.
Specifications
General Info
| Color | Bronze | ||
| Type | Poke-Thru | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | Recessed | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Flush | ||
| UPC Number | 786564103769 |
Dimensions
| Product Weight US | 10.25 lb | ||
| Core Hole Size | 6 in | ||
| Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Technical Information
| Service Capacity | Dual | ||
| Fire Rating | 3 hr | ||
| Floor Type | Carpet, Concrete, Tile, Wood | ||
| Is Pre-Wired | Yes |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
640DS | Wiremold
Aesthetically and functionally superior alternative to existing raceway profiles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBAC6G | radiant Collection
Charges phones, tablets and more, faster, with 6 amps of power for USB Types A and C connections.
$55.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
064875 | Pass and Seymour
Turns lights on/off when motion is detected or absent. Part of Smart Lighting with Netatmo.
$72.65
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SPF-45HB24-36 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIG8300BLSP | Pass and Seymour
Device offers increased transient protection, reliability and protection notification. Audible Alarm with LED Indicator, available in seven colors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CP10 | Cablofil
Cablo-Port is a UV and Weather resistant rubber base that creates a cushion between rooftop mounted equipment and sensitive roofing materials
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADWRRRW1 | adorne Collection
For 3-way dimming control, when paired with a Whisper Wi-Fi Ready Master Dimmer.
$81.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20PDUMBFT1W-B | Ortronics
Flat Offset mount a button mount PDU to Mighty Mo 20 Racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ645-43 | Ortronics
Clarity 6 Angled TracJack, T568A/B, 45 degree,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT300PG | Cablofil
12'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG125901000 | Pass and Seymour
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700076 | Ortronics
TRACJACK,LC, DUPLEX, BLUE ADPT, FOG WHITE
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
656 | Wiremold
Permanent protection for overfloor cabling in high traffic aras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S468S50AC | Pass and Seymour
Wood and Steel Stud Bracket Box with Quick/Click
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
UFS200/200BL | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available


