UFS200/200BL - Under Floor Support Stand
UFS200/200BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Installation Location | Underfloor | ||
| UPC Number | 800388482500 |
Dimensions
| Product Depth US | 9.4 in | ||
| Product Height US | 8.433 in | ||
| Product Volume US | 0.35 cu ft | ||
| Product Width US | 7.64 in | ||
| Product Weight US | 2.8 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4G2O-2124-36 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VWMBGK | Ortronics
VWM Back Pan Lever LockTM Assembly Kit
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CGN75250 | Pass and Seymour
Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6G2O-1423-24-S6 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD11BK | radiant Collection
Sleek and easy-to-install, combines two 15A single pole switches.
$19.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873W100 | radiant Collection
More color options available. High-impact resistant thermoplastic construction and smooth paddle action.