AV3 Poke-Thru Device Insert Assembly With Disposable Plate
AV3STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use with AV3CTC Series Covers to complete installation. AV3 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Poke-Thru | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564015840 |
Dimensions
| Product Weight US | 4.456 lb | ||
| Knockout Size | 1-1/4 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | 3/4 in Conduit Stem | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile, Wood | ||
| Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
4FFATC Multi-Service Flush Poke-Thru Device - 4FFSTC15_RB
dxf
AV3 Series Poke-Thru Insert Assembly with Disposable Plate - AV3STC
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
View More
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I'm looking for a pokethu that has 2 power outlets , a 3/4 trade connecter for LV and a 1'-1/4 trade connecter for AV
Hi Randy,
The best option to provide (1) duplex receptacle, 3/4" for data, and 11/4" for AV is our 6ATC2PAV series. It will come with (1) 20A duplex receptacle factory wired, a plate for (2) data jacks which can be fed with a 3/4" conduit using part number 575CHA (sold separately). The 575CHA will have a junction box which can be removed and used as a 3/4" stem. The 11/4" AV can be fed by part number 1125CHA (also sold separately). If any additional information is needed it would be best to send the request directly to our tech support team at technical.support@legrand.us or call 1-844-957-3783, option 2 for Wiremold, and option 2 again for tech support.
Date published: 2021-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2311-WH | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2603LA | Pass and Seymour
Specification Grade Decorator Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LM4-LC24H | Ortronics
INFINIUM ULTRA M4 CASSETTE- 12 FIBER- LC DUPLEX TO MPOM- OS2- UNIVERSAL POLARITY
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DGT-B | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DW-100-W | Wattstopper
The DW-100 dual technology wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies, and can turn lights OFF and ON based on occupancy
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH2NI | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
$133.19
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
29W75 | Pass and Seymour
Multipoint sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
407-BBEF-A | Approved Networks
Dell 407-BBEF Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAMAMC630NJMMY100F | Ortronics
100Ft, acclAIM, 144F, OS2
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM3-ST | Wiremold
Select a trim plate that complements your decor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20724-W | Ortronics
Mighty Mo 20 channel racks
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-5A-ET12-0636 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL23WH | radiant Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$44.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2SB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
