RC7 Multi-Service Assembled Poke-Thru Device Replacement Receptacle
RC37REC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Prewired snap-in 20A receptacle can be wired as standard duplexor isolated ground. Available only in black. See installation instructions with replacement receptacle for complete installation details.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Receptacle | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Unassembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564067344 |
Dimensions
| Product Weight US | 0.309 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS20MBBK | Pass and Seymour
Series 16 In-Line Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26TELTVWCC10 | On-Q
Pre-configured Strap with 1 GHz F and 2 Phone Lines (4P4C)
$12.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-130-020 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DRSC53PIV | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E03-07 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-130-010 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4ATCAB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSP-301B-D-L7-W | Wattstopper
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSDC163PIV | Pass and Seymour
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD35-005 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5ER30DB-00 | Ortronics
Powerwise Pre-Terminated Assemblies
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E07-07 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-100-025 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3481IV | On-Q
3 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$2.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-125-002 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
