ALDS4000 Single-Channel 1.41 Diameter Device Plate Fitting
ALDS4047E
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
ALDS4000 Series™ Aluminum Raceway provides an aesthetically and functionally superior alternative to existing raceway profiles. ALDS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. ALDS4000 Series Raceway is a dual service aluminum raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, ALDS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Device Plate | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | ALDS4000 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | CALDS4047E | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776083194 |
Dimensions
| Product Length US | 6.0 in | ||
| Product Weight US | 0.4 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8AT2PGY | Wiremold
An 8-inch diameter recessed prewired poke thru assembly with a 2-hour fire rating. It offers 5 gangs of multi-service capacity, and a gray flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
436-2-7/8 | Wiremold
Installed either before or after concrete pour to create activation from duct.
