![](https://cdn2.webdamdb.com/1280_EmtN4ZbtZR91.jpg?1604981263)
ALDS4000 Single-Channel Duplex Device Plate Fitting
ALDS4047D
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For 15A and 20A duplex receptacles, or 106 style data frames.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | CALDS4047D | ||
UPC Number | 786776083217 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Length US | 6.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1