![](https://cdn2.webdamdb.com/1280_2wt8I4fJXP12.jpg?1604981678)
400/800/2300/2300D Magnetic Deep Device Box Fitting
2348AMP
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
deeper switches and devices, and has magnetic backing. Base has rectangular KO. NOTE: All boxes have combination twistouts for 400BAC, 800BAC, and 2300BAC on all four sides.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776099485 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 3.0 in | ||
Product Depth US | 1.75 in | ||
Product Length US | 4.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the 2348AMP magnetic base suitable for attaching to structural steel beam? Thank you
Hi,
You would need to use a #8 (5/16" [7.9mm] head size) pan head fastener or equivalent to attach
fittings to mounting surface.
Thanks,
Date published: 2024-06-19
Bazaarvoice SAP Hybris Integration Version 2.8.1