![](https://cdn2.webdamdb.com/1280_sg8rD34O7On1.jpg?1605629762)
![](https://cdn2.webdamdb.com/1280_wyG75neXCJi9.jpg?1604982241)
400/800/2300/2300D Two-Gang Extra Deep Device Box Fitting
2344-2-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-gang. Base has rectangular KO to enable extension from existing single-gang flush wall box and 1/2'' and 1'' trade size concentric KOs. Accepts industry standard faceplates for switch and communication devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776523546 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 4.875 in | ||
Product Depth US | 2.75 in | ||
Product Length US | 4.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1