text.skipToContent text.skipToNavigation

5400 Radiused Full Capacity Flat Elbow Fitting

5411FO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For right angle turns on the same surface. Integral dividers provide 2'' (51mm) cable bend raduis for UTP and fiber optic installations. Ideal for lay-in or pull-through installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For right angle turns on the same surface. Integral dividers provide 2'' (51mm) cable bend raduis for UTP and fiber optic installations. Ideal for lay-in or pull-through installations.

Specifications

General Info
Product Line Wiremold
UPC Number 786776540925
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 7.8 in
Product Height US 1.8 in
Product Length US 7.8 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;